SiC Schottky Diodes

LSIC2SD170B10

  • Electrical Characteristics
    • Catalog # LSIC2SD170B10
    • VRRM (V) 1700
    • Peak Forward Surge Current IFSM (A) 72
    • QC (nC) 74
    • TJ Max (°C) 175
    • Forward Continuous Current IF (A) 10
    • Reverse Current IR (µA) <1
    • AEC-Q101 Qualified Yes
    • Vf (V) 1.5
    • Configuration Single
    • Datasheet
    • Check Stock Order Sample