Clamps

XSK3000DT087M038

  • Electrical Characteristics
    • Catalog # XSK3000DT087M038
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 3000
    • Max Cell Diameter (mm) 87
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 38
    • Package Type WC62
    • Sample Request No