AC Switches / Triacs

MCMA650MT1800NKD

  • Electrical Characteristics
    • Catalog # MCMA650MT1800NKD
    • Maximum Repetitive Blocking Voltage (V) 1800
    • RMS Current 650
    • Case temperature 85
    • Max Surge Current Thy Amp 9600
    • maximum virtual junction temperature 140
    • Threshold voltage for power loss calculation Thyristor 0.81
    • Slope Resistance Thyristor mOhm 0.68
    • Thermal resistance [junction-case] (K/W) 0.12
    • Thermal resistance junction to heatsink 0.04
    • Sample Request No
    • Package Type Y1-2-CU