AC Switches / Triacs

VWO35-12HO7

  • Electrical Characteristics
    • Catalog # VWO35-12HO7
    • Maximum Repetitive Blocking Voltage (V) 1200
    • RMS Current 35
    • Case temperature 85
    • Max Surge Current Thy Amp 200
    • maximum virtual junction temperature 125
    • Threshold voltage for power loss calculation Thyristor 0.88
    • Slope Resistance Thyristor mOhm 21
    • Thermal resistance [junction-case] (K/W) 1.3
    • Thermal resistance junction to heatsink 0.5
    • Sample Request No
    • Package Type ECO-PAC1