Single Thyristors

VCO180-12IO7

  • Electrical Characteristics
    • Catalog # VCO180-12IO7
    • Max Repetitive RevFwd Blocking Voltage 1200
    • Average forward current 180
    • Case temperature 90
    • Max Surge Current Thy Amp 4500
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.75
    • Slope Resistance Thyristor mOhm 1.23
    • Thermal resistance [junction-case] [Thy] (K/W) 0.17
    • Thermal Resistance caseheatsink KW 0.23
    • Sample Request No
    • Package Type ECO-PAC2