Ultrafast Rectifier

DUR6040WT

  • Electrical Characteristics
    • Catalog # DUR6040WT
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 400
    • Forward Continuous Current IF (A) 60
    • Peak Forward Surge Current IFSM (A) 360
    • Forward Voltage Drop VF (V) 1.41
    • IF(AV) 2x30A
    • Package Type TO-247AD
    • RoHS Yes
    • brand Littelfuse
    • Data Sheet (Yes/No) Yes
    • Check Stock Order Sample