eFuse

LS05006VPQ33

USB Type-C Port CC/SBU Short-to-VBUS Overvoltage Protection

Datasheet

Operation Voltage (V):
-0.3~6

Vmax (V):
24

Continuous Current (A):
0.6

Series Details

LS0502SCD33

Super Capacitor Protection IC for Backup Power Applications

Datasheet

Operation Voltage (V):
3.3~5.5

Vmax (V):
18

Continuous Current (A):
2

Series Details

LS0502SCD33S

Single Cell Super Capacitor Protection IC for Backup Power Applications

Datasheet

Operation Voltage (V):
3.3-5.5

Vmax (V):
18

Continuous Current (A):
2

Series Details

LS0504EDD12

5V, 4A Low Ron Power Distribution Load Switch in DFN1.2x1.6 Tiny package

Datasheet

Operation Voltage (V):
1.8 ~ 5.5

Vmax (V):
6

Continuous Current (A):
4

Series Details

LS0504EVT233

5V, 4A eFuse with Over Voltage and Over Current Protection

Datasheet

Operation Voltage (V):
2.7 ~ 6

Vmax (V):
30

Continuous Current (A):
4

Series Details

LS0505EVD22

5 V, 5 A eFuse with Over Voltage and Over Current Protection

Datasheet

Operation Voltage (V):
2.7 ~ 6

Vmax (V):
30

Continuous Current (A):
5

Series Details

LS12052BD33

18V, 5A eFuse with Over-Voltage and Blocking FET Control in DFN2x2 Package

Datasheet

Operation Voltage (V):
2.7 ~18

Vmax (V):
20

Continuous Current (A):
5

Series Details

LS1205ExD33

18V, 5A eFuse with Programmable Current Limit and Output Voltage Clamp

Datasheet

Operation Voltage (V):
2.7 ~ 18

Vmax (V):
20

Continuous Current (A):
5

Series Details

LS2405IDD23

24V, 5A Very Low Forward Voltage Diode

Datasheet

Operation Voltage (V):
2.7 ~ 24

Vmax (V):
28

Continuous Current (A):
5

Series Details

LS24062RQ23

28V, 6A Bi-directional eFuse Dual port independent current limit setting

Datasheet

Operation Voltage (V):
3 ~ 24

Vmax (V):
30

Continuous Current (A):
6

Series Details

LS2406ERQ23

28V, 6A eFuse with True Reverse Blocking and Fast Role Swap

Datasheet

Operation Voltage (V):
3 ~ 24

Vmax (V):
28

Continuous Current (A):
6

Series Details