Load Switch

LQ05021RCS4

  • Electrical Characteristics
    • Catalog # LQ05021RCS4
    • Operation Voltage (V) 1.5 ~ 5.5
    • Vmax (V) 6
    • Continuous Current (A) 2
    • Ron (mΩ) 37
    • Quiescent Current (µA) 450
    • Shut Down Current (µA) 20
    • Package WLCSP4 (0.77x0.77)
    • Rise Time
      (μs)
      570
    • Datasheet
    • Check Stock Order Sample