Relay Current Transformers

CT200

Current Transformer

Datasheet

CT secondary current Amps:
5

Weight (lbs/g):
0 Kg

Inner Diameter in:
2.2, 3.5

Series Details

CT

Current Transformer

Datasheet

Mounting Method:
Donut Style, Footed Style

Weight (lbs/g):
0 Kg

CT Ratio:
100:5, 1200:5, 150:5, 200:5, 300:5, 400:5, 50:5, 500:5, 600:5, 75:5 more

Series Details

EFCT

Earth-Fault Current Transformer

Datasheet

CT secondary current Amps:
0.05

Weight (lbs/g):
0 Kg

Flux Conditioner:
Included, Optional

Series Details

ELCT

Current Transformer

Datasheet

Weight (lbs/g):
0 Kg

CT Ratio:
100:1, 600:1

Sensor Hole Size:
1.24 in (31.6 mm) window, 3.45 in (87.7 mm) window

Series Details

SE-CS10

Current Sensor

Datasheet

Weight (lbs/g):
0 Kg

Inner Diameter in:
2.5, 4.25, 6.31, 8.25

Inside Diameter mm:
64, 108, 160, 210

Series Details

SE-CS30

Current Sensor

Datasheet

CT secondary current Amps:
0.05

Weight (lbs/g):
0 Kg

Inner Diameter in:
1, 2.8, 3.7, 5.1, 8

Series Details

SE-CS40

Current Transformer

Datasheet

CT secondary current Amps:
0.05

Weight (lbs/g):
0 Kg

Inner Diameter in:
6.3

Series Details

SE-EFVC

Voltage Clamp

Datasheet

Dimensions:
2.3 H x 1.8 W x 1.3 D in.

Weight (lbs/g):
0 Kg

Information Not Available

Series Details

ZSCT

Current Transformer

Datasheet

Weight (lbs/g):
0 Kg

CT Ratio:
100:1, 600:1

Sensor Hole Size:
1.24 in (31.6 mm) window, 3.45 in (87.7 mm) window

Series Details

PGC 5000

Current Transformer

Datasheet

CT secondary current Amps:
0.05

Weight (lbs/g):
0 Kg

Flux Conditioner:
Included

Series Details