460 SP

460-200-SP

  • Electrical Characteristics
    • Catalog # 460-200-SP
    • Input Voltage (V) 190 - 240 Vac
    • Maximum Input Power 6
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Output Form 1 Form C
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 10 A @ 240 Vac
    • Restart Delay Range 1 - 500 s adjustable
    • Trip Delay Range Under/Over Voltage: 4 s
    • Trip Point Accuracy (%) ±1%
    • Overvoltage Trip Voltage (%) 110%
    • Overvoltage Reset Voltage (%) 107%
    • Undervoltage Trip Voltage 90%
    • Undervoltage Reset Voltage (%) 93%
    • Protection Class IP20; NEMA 1 (finger safe)
    • Termination Type Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG one per terminal
    • Mounting Method 35mm DIN rail or Surface Mount (#6 or #8 screws)
    • Operating Temperature -40° to 70°C (-40° to 158°F)
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Humidity 10 - 95% non-condensing per IEC 68-2-3
    • Dimensions 3.5 H x 2.08 W x 2.35 D in. (88.9 x 52.9 x 59.7 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes