KSPSA Recycle Timers Series

KSPS2180SB

  • Electrical Characteristics
    • Catalog # KSPS2180SB
    • Input Voltage (V) 24 V ac
    • Input Tolerance (%) ±15%
    • Input AC Line Frequency (Hz) 50/60
    • Output Type Solid state output
    • Output Load Rating (VA) 1 A steady state; 10 A inrush for 16 ms
    • Output Voltage Drop (V) ≅2.5 V @ 1 A
    • Time Delay Type Microcontroller
    • Time Delay Range 80 s fixed
    • Time Delay Tolerance (%) ±2%
    • Reset Time (ms) ≤150
    • Initiate Time (ms) ≤20; ≤1500 operations per minute
    • Repeat Accuracy (%) ±0.5% or 20 ms whichever is greater
    • Setpoint vs Ambient Temperature and Operating Voltage (%) ≤±2%
    • Undervoltage Trip Voltage ±2%
    • Open State Leakage Current (A) ≅5 @240 V ac
    • Insulation Resistance ≥100
    • Dielectric Breakdown ≥2000V terminals to mounting surface
    • Circuitry Encapsulated
    • Power Consumption ≤2 VA
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals
    • Mounting Method Surface mount with 1 #10 (M5 x 0.8) screw
    • Operating Temperature -40° to 60°C (-40° to 140°F)
    • Humidity 95% relative : non-condensing
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Weight (lbs/g) 0 Kg
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)