Single Shot

HRDS

Single Shot Timer

Datasheet

Input
Voltage (V):

120VAC, 12VDC, 24VDC

Output
Form:

Non-isolated SPDT

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F)

Series Details

HSPZA

Single Shot Timer

Datasheet

Input
Voltage (V):

24 to 240VAC

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F)

Time Delay Range:
T1: 1-1 023s; T2: 1-1023s

Series Details

KRDS

Single Shot Timer

Datasheet

Input
Voltage (V):

120VAC, 12VDC, 24VAC/DC

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F)

Series Details

KRPS Single Shot Timer

Single Shot Timer

Datasheet

Input
Voltage (V):

12 to 48VDC

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 80°C (-40°F to 176°F)

Series Details

KSDS

Single Shot Timer

Datasheet

Input
Voltage (V):

120VAC, 12VDC, 24VAC, 24VDC

Output
Form:

NO closed during timing

Time Delay Range:
0.1 - 10s externally adjustable, 0.1 - 10s onboard adjustable, 5m fixed, 5s fixed

Series Details

ORS

Single Shot Timer

Datasheet

Input
Voltage (V):

120A, 230A

Output
Form:

DPDT isolated

Time Delay Range:
50s fixed

Series Details

PRS

Single Shot Timer

Datasheet

Input
Voltage (V):

230VAC

Output
Form:

SPDT

Time Delay Range:
7 - 480s

Series Details

TDS/TDSH/TDSL

Relay-Output, Single Shot Relay

Datasheet

Input
Voltage (V):

120VAC, 12VDC, 230VAC, 24VAC

Output
Form:

DPDT, SPDT

Storage Temperature (F/C):
-30° to 85°C (-22°F to 185°F)

Series Details

TDUS/TDUSH/TDUSL

Dedicated Single-Shot Delay-On-Make Timer

Datasheet

Input
Voltage (V):

100 to 240VAC, 12 to 24VDC, 24 to 120VAC

Output
Form:

NO closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F)

Series Details

THC / THS

Single Shot Timer

Datasheet

Input
Voltage (V):

120VAC

Output
Form:

NO closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F)

Series Details

THDS

Single Shot Timer

Datasheet

Input
Voltage (V):

120VAC, 230VAC

Output
Form:

NO closed during timing

Storage Temperature (F/C):
-40° t° 85°C (-40°F t° 185°F), -40° to 85°C (-40°F to 185°F)

Series Details

TRS

Single Shot Timer

Datasheet

Input
Voltage (V):

120VAC, 24VDC / 28VDC

Output
Form:

Isolated SPDT

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F)

Series Details

TSDS

Single Shot Timer

Datasheet

Input
Voltage (V):

120VAC, 24VAC, 24VDC

Output
Form:

NO closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F)

Series Details

TSS

Single Shot Timer

Datasheet

Input
Voltage (V):

120VAC, 230VAC

Output
Form:

NO closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F)

Series Details