TDS Series

TDSL12D

  • Electrical Characteristics
    • Catalog # TDSL12D
    • Input Voltage (V) 12VDC
    • Input Tolerance (%) -15% - 20%
    • Output Type Electromechanical relay
    • Output Form DPDT
    • Output Load Rating (VA) 10A resistive @ 120/240VAC and 28VDC; 1/3hp @ 230VAC
    • Time Delay Type Digital integrated circuitry
    • Time Delay Range 0.1 - 102.3s in 0.1s increments
    • Recycle Time (ms) ≤150ms
    • Reset Time (ms) ≤50ms
    • Initiate Time (ms) ≤60ms
    • Repeat Accuracy (%) ±0.1% or 20ms whichever is greater
    • Setting Accuracy ≤±2% or 50ms whichever is greater
    • Setpoint vs Ambient Temperature and Operating Voltage (%) ≤ ±5%
    • Indication LED glows during timing; relay is energized
    • Polarity DC units are reverse polarity protected
    • Life Mechanical - 1 x 107; Electrical - 1 x 106
    • Power Consumption ≤3.25W
    • Termination Type 11-pin plug-in
    • Mounting Method Plug-in socket
    • Operating Temperature -20° to 65°C (-4°F to 149°F)
    • Storage Temperature (F/C) -30° to 85°C (-22°F to 185°F)
    • Dimensions 3.20 x 2.39 x 1.78 in. (81.3 x 60.7 x 45.2mm)
    • Weight (lbs/g) ≅6.0oz (170g)
    • Dimensions 3.20 x 2.39 x 1.78 in. (81.3 x 60.7 x 45.2mm)