TRS Series

TRS120A2X300

  • Electrical Characteristics
    • Catalog # TRS120A2X300
    • Input Voltage (V) 120 V ac
    • Input Tolerance (%) -20% - 10%
    • Input AC Line Frequency (Hz) 50/60
    • Output Type Electromechanical relay
    • Output Form Isolated SPDT
    • Output Load Rating (VA) 10 A resistive @ 120/240 V ac and 28 V dc; 1/3 hp @ 230 V ac
    • Time Delay Type Analog
    • Time Delay Range 7 - 300 s knob adjustable
    • Time Delay Tolerance (%) ±20%
    • Recycle Time (ms) ≤250
    • Reset Time (ms) ≤75
    • Initiate Time (ms) ≤70
    • Repeat Accuracy (%) ±2% or 20 ms whichever is greater
    • Setting Accuracy ±20%
    • Setpoint vs Ambient Temperature and Operating Voltage (%) ≤±10%
    • Undervoltage Trip Voltage Analog
    • Insulation Resistance ≥100
    • Life Electrical: 1 x 10⁶; Mechanical: 1 x 10⁷
    • Power Consumption ≤3.25 W
    • Termination Type Octal 8-pin plug-in
    • Mounting Method Plug-in socket
    • Operating Temperature -20° to 65°C (-4° to 149°F)
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
    • Weight (lbs/g) 0 Kg
    • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)