TwinChip DO-15

P3502GBLRP

  • Electrical Characteristics
    • Catalog # P3502GBLRP
    • Max Capacitance Tip to Ring (pF) 20
    • Min Capacitance Tip to Ring (pF) 10
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Partner ECAD Models P3502GBLRP
    • Regulatory Requirements ITU K.20 (SERIES RESISTANCE NE
      TIA-968-A (SERIES RESISTANCE N
    • Peak Off-State Voltage Tip to Ring (V) 320
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 400
    • Surge Rating B
    • Package DO-15