TwinChip_SDP

SDP0242Q12FLRP

  • Electrical Characteristics
    • Catalog # SDP0242Q12FLRP
    • Max Capacitance Tip to Ring (pF) 15
    • Min Capacitance Tip to Ring (pF) 10
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 30
    • Iscurr 800
    • Regulatory Requirements GR1089 INTER-BUILDING (SERIES
      ITU K.20 (SERIES RESISTANCE NE
      TIA-968-A (SERIES RESISTANCE N
    • Ipp2x10 100
    • Ipp5x310 37.5
    • Ipp8x20 80
    • Peak Off-State Voltage Tip to Ring (V) 16
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 43
    • Surge Rating F