Pxxx0FNL

P1100FNL

  • Electrical Characteristics
    • Catalog # P1100FNL
    • Max Capacitance Tip to Ring (pF) 450
    • Min Capacitance Tip to Ring (pF) 250
    • di/dt @ 110°C (A/μs) 330
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 50
    • Iscurr 800
    • Partner ECAD Models P1100FNL
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 I
      GR1089 INTRA-BUILDING
    • Ipp8x20 3000
    • Peak Off-State Voltage Tip to Ring (V) 90
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 130
    • Surge Rating N
    • Package TO-262M