pxxx1s_

P1201SCL

  • Electrical Characteristics
    • Catalog # P1201SCL
    • Max Capacitance Tip to Ring (pF) 160
    • Min Capacitance Tip to Ring (pF) 50
    • di/dt @ 110°C (A/μs) 500
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 120
    • Iscurr 800
    • Partner ECAD Models P1201SCL
    • Regulatory Requirements GR1089 INTER BUILDING
    • Ipp10x700 200
    • Ipp2x10 500
    • Ipp5x310 200
    • Ipp5x320 200
    • Ipp8x20 400
    • Peak Off-State Voltage Tip to Ring (V) 105
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 140
    • Forward Voltage Drop VF (V) 5
    • Surge Rating C
    • Package DO-214AA