PxxxxDF-1E

P1101DF-1E

  • Electrical Characteristics
    • Catalog # P1101DF-1E
    • Max Capacitance Tip to Ring (pF) 30
    • Min Capacitance Tip to Ring (pF) 15
    • di/dt @ 110°C (A/μs) 500
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Partner ECAD Models P1101DF-1E
    • Ipp2x10 120
    • Ipp5x310 50
    • Ipp8x20 100
    • Peak Off-State Voltage Tip to Ring (V) 95
    • Pins Tip to Ring 1 8-4 5
    • Pins Tip to Ground 1 8-4 5
    • Switching Voltage Tip to Ring (V) 130