Battery Disconnect Switches

Accessories for Disconnect Switches

  • Specifications
    • Catalog # 24505
    • Package Type 24505-BX
    • Description Lockout lever kit
    • Details Lever and Flange Plate for Padlock use metal case master disconnect switches
    • Mounting stem 3/4in dia
      19.1mm dia
    • Sample capable No
    • Check Stock
    • Catalog # 80101-B
    • Package Type 80101-B-BX
    • Description Lever
    • Details Chrome-Plated Cast Zinc Lever
    • Size 2.21L x 1.50W x 0.82H
      56.1 x 38.1 x 20.8mm
    • Sample capable No
    • Check Stock
    • Catalog # 82065
    • Package Type 82065-BP
      82065-BX
    • Description Face Plate
    • Details Off-On Marking
      Without Indexing Pin
    • Size 2 1/2in dia
      63.5mm dia
    • Sample capable No
    • Check Stock
    • Catalog # 82065-02
    • Package Type 82065-02-BX
    • Description Face Plate
    • Details Off-On Marking
      With Indexing Pin
    • Size 2 1/2in dia
      63.5mm dia
    • Sample capable No
    • Check Stock
    • Catalog # 82065-03
    • Description Face Plate
    • Details O-I Marking
      Without Indexing Pin
    • Size 2 1/2in dia
      63.5mm dia
    • Sample capable No
    • Check Stock