Manual Battery Disconnect Switches

36V DPST Marine Battery Disconnect Switch

  • Specifications
    • Catalog # M-290-BX
    • Obsolete: 2021 -08-10
    • Current Rating (Continuous) in Amps 175
    • Voltage Rating Max 36
    • Circuitry DPST
    • Actuator Chrome Lever
    • Contact Material Silver
    • Housing Brass
    • Datasheet
    • Catalog # M-290-01-BX
    • Current Rating (Continuous) in Amps 175
    • Voltage Rating Max 36
    • Circuitry DPST
    • Actuator Chrome Lever
    • Contact Material Silver
    • Housing Brass
    • Datasheet
    • Order Sample
    • Catalog # M-290-05-BX
    • Current Rating (Continuous) in Amps 125
    • Voltage Rating Max 36
    • Circuitry DPST
    • Actuator Chrome Lever
    • Contact Material Silver
    • Housing Brass
    • Datasheet
    • Order Sample
    • Catalog # M-290-07
    • Current Rating (Continuous) in Amps 175
    • Voltage Rating Max 36
    • Circuitry DPST
    • Actuator Chrome Lever
    • Contact Material Silver
    • Housing Brass
    • Datasheet
    • Order Sample