250A Waterproof Magnetic Battery Disconnect Switch

Bi-Stable Battery Disconnect Switch, 4-Way DIN, + Disconnection

  • Electrical Characteristics
    • Catalog # Bi-Stable Battery Disconnect Switch, 4-Way DIN, + Disconnection
    • Current Rating (Continuous) in Amps 500
    • Current Rating (Inrush) in Amps 2000
    • Voltage Rating (Max) 24
    • Circuitry SPST
    • Ingress Protection IP67, IP69K
    • Recommended Torque 18±1 Nm