28V Slim Single-Pole Manual Battery Disconnect Switch

28V 100A Slim Manual Battery Disconnect Switch

  • Electrical Characteristics
    • Catalog # 28V 100A Slim Manual Battery Disconnect Switch
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 1500
    • Voltage Rating (Max) 28
    • Circuitry SPST
    • Ingress Protection IP65
    • Output Terminals M10
    • Actuator Red Lever
    • Actuator Details Key
    • Housing Black Thermoplastic
    • Mounting Method Pass-Through