24V 2-Pole Heavy-Duty Battery Disconnect Switch

08084000

  • Electrical Characteristics
    • Catalog # 08084000
    • Current Rating (Continuous) in Amps 500
    • Current Rating (Inrush) in Amps 1500
    • Voltage Rating (Max) 24
    • Circuitry DPST
    • Ingress Protection IP67, IP69K
    • Actuator Red T-Handle
    • Actuator Details Removable
    • Recommended Torque 20±4 Nm