Manual Battery Disconnect Switches

24V 350A Manual Battery Changeover Switch

  • Electrical Characteristics
    • Catalog # 08099400
    • Obsolete: 2024 -02-08
    • Current Rating (Continuous) in Amps 350
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating Max 12
    • Ingress Protection IP65
    • Recommended Torque 20±11 Nm
    • Datasheet