75900 High-Amp DPST Battery Disconnect Switch

36 V 175 A Sealed DPST Disconnect, Silver Contacts, Lever, Boxed

  • Specifications
    • Catalog # 36 V 175 A Sealed DPST Disconnect, Silver Contacts, Lever, Boxed
    • Current Rating (Continuous) in Amps 125
    • Current Rating (Inrush) in Amps 1000
    • Voltage Rating (Max) 36
    • Circuitry DPST
    • Actuator Chrome Lever
    • Contact Material Silver Plated Copper
    • Housing Plated Steel, Indexing and alignment pin