Single-Pole Master Battery Disconnect Switches

36 V 175 A Master Battery Disconnect Switch w/Shaft

  • Electrical Characteristics
    • Catalog # 36 V 175 A Master Battery Disconnect Switch w/Shaft
    • Current Rating (Continuous) in Amps 175
    • Current Rating (Inrush) in Amps 800
    • Voltage Rating (Max) 36
    • Circuitry SPST
    • Actuator None
    • Contact Material Brass
    • Housing Plated Steel