Heavy Duty Push-Button Switches

Heavy Duty Push-Button Switches

  • Specifications
    • Catalog # Heavy Duty Push-Button Switches
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 12
    • Circuitry SPST NO
    • Normal Position Normally On
    • Positions 2
    • Actuator Button
    • Input Terminals Two 8-32 x 6.35 Screw 11.17mm Apart
    • Housing Plated Steel
    • Ingress Protection Hencol Seal
    • Contact Material Silver