Dual Rocker

Dual Rocker

  • Specifications
    • Catalog # Dual Rocker
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 12
    • Circuitry SP
    • Positions L On-R Mom On / L none-R none / L Off-R None
    • Input Terminals 2 Blade / 2 Blade
    • Actuator Paddle / Paddle
    • Contact Material Copper
    • Housing Black Plastic