Special Purpose Switches

Neutral Safety and Backup Switches

  • Specifications
    • Catalog # 40100-04
    • Details With Insulators
    • Circuitry SPST
    • Positions 2
    • Actuator Pull Plunger
    • Housing Plated Steel
    • Contact Material Copper Cadmium
    • Circuits 1
    • Datasheet
    • Catalog # 40100-BX
    • Details 40100 in Box Packaging
    • Circuitry SPST
    • Positions 2
    • Actuator Pull Plunger
    • Contact Material Copper Cadmium
    • Circuits 1
    • Datasheet
    • Catalog # 75125
    • Obsolete: 2021 -05-28
    • Circuitry SPST
    • Normal Position Normally Open
    • Input Terminals Two #8-32 Screw
    • Contact Material Copper
    • Mounting Method 2-13/64 dia. mounting holes 1/2 on centers
    • Datasheet
    • Catalog # 9052
    • Current Rating (Continuous) in Amps 5
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Input Terminals Two #8-32 Screw
    • Contact Material Copper
    • Mounting Method 7/16-20 UNF-2A thread 7/16 long with two flats for mounting in double D hole
    • Datasheet
    • Order Sample
    • Catalog # 91105
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Input Terminals Two 18AWG wire leads 7 long
    • Ingress Protection PVC-Coated
    • Mounting Method 3/8 (9.5mm) long. 7/16 _20 (7.9mm) diameter mounting stem
    • Datasheet
    • Order Sample
    • Catalog # 91113
    • Current Rating (Continuous) in Amps 20
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Positions 2
    • Actuator Ball Switch
    • Input Terminals Two #8-32 Screw
    • Ingress Protection Gasket Seal
    • Contact Material Silver
    • Mounting Method 9/16 - 18 UNF-2A thread 5/16 long
    • Datasheet
    • Order Sample
    • Catalog # 91113-BX
    • Current Rating (Continuous) in Amps 20
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Positions 2
    • Actuator Ball Switch
    • Input Terminals Two #8-32 Screw
    • Housing Plated Steel
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 9162-03
    • Details Normally Open Contacts Closed when plunger is depressed spring return to Normally Open
    • Circuitry SPST
    • Contact Material Silver
    • Datasheet
    • Catalog # 92102
    • Obsolete: 2021 -12-06
    • Circuitry SPST
    • Normal Position Normally Open
    • Positions 2
    • Actuator Button
    • Input Terminals Two Button Head Terminal
    • Housing Plated Steel
    • Contact Material Silver
    • Datasheet
    • Catalog # 92102-BX
    • Obsolete: 2021 -12-06
    • Circuitry SPST
    • Normal Position Normally Open
    • Positions 2
    • Actuator Ball Switch
    • Input Terminals Two Button Head Terminal
    • Housing Steel
    • Contact Material Silver
    • Datasheet
    • Catalog # 92107-03
    • Current Rating (Continuous) in Amps 20
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Positions 2
    • Actuator Ball Switch
    • Input Terminals Two Terminal Stud 11.93 Long 11.17mm Apart
    • Housing Zinc-Plated Steel
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 92107-04
    • Details Normally Open Contacts Closed when plunger is depressed spring return to Normally Open
    • Circuitry SPST
    • Contact Material Silver
    • Datasheet
    • Catalog # 9224
    • Current Rating (Continuous) in Amps 5
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Closed; (Open When Depressed; Spring Return)
    • Actuator Ball Switch
    • Input Terminals Two #8-32 Screw
    • Contact Material Silver
    • Mounting Method 3/4 -16 UNF-2A thread 31/64 long
    • Datasheet
    • Order Sample
    • Catalog # 9224-26
    • Current Rating (Continuous) in Amps 5
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Closed; (Open When Depressed; Spring Return)
    • Actuator Ball Switch
    • Input Terminals Terminated in Packard 12010973
    • Contact Material Silver
    • Mounting Method 3/4 -16 UNF-2A thread 31/64 long
    • Datasheet
    • Order Sample
    • Catalog # 9242
    • Current Rating (Continuous) in Amps 35
    • Voltage Rating Max 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Positions 2
    • Actuator Ball Switch
    • Input Terminals Two Screw
    • Contact Material Silver
    • Datasheet
    • Order Sample