Sxx65x/Sxx70x

S4065K

  • Electrical Characteristics
    • Catalog # S4065K
    • di/dt @ 110°C (A/μs) 200
    • IDRM@VDRM 125°C (mA) 3
    • IDRM@VDRM 25°C (mA) 0.02
    • Max Gate Trigger Current (IGTMAX) (mA) 50
    • On-State Current (Itrms) (A) 65
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 950
    • Gate Trigger Voltage MAX 2
    • tgt (μs) 2.5
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • VTM (V) 1.8
    • Replaced By Part Number S4065KTP
    • Turn-off Time (µs) 35