Kxxxzy

K1800SRP

  • Electrical Characteristics
    • Catalog # K1800SRP
    • Trigger Voltage (VBOMIN) (V) 165
    • Trigger Voltage (VBOMAX) (V) 195
    • On-State Current (Itrms) (A) 1
    • Max Holding Current (IH MAX) (μA) 150
    • IDRM @ VDRM (μA) 5
    • di/dt @ 110°C (A/μs) 150
    • Repetitive Peak Off-State Voltage (VDRM) (V) 140
    • Partner ECAD Models K1800SRP