End-Banded Chip Thermistors

NSKR Series

  • Electrical Characteristics
    • Catalog # NSKR103F3J2FET001
    • Resis Ω @ 25°C 10000
    • Resis Tol ± % @25°C 1
    • R-T Curve E1
    • Operating Temperature -40° to 125°C
    • Datasheet
    • Catalog # NSKR103J3J2NET001
    • Resis Ω @ 25°C 10000
    • Resis Tol ± % @25°C 5
    • R-T Curve E1
    • Operating Temperature -40° to 125°C
    • Datasheet
    • Catalog # NSKR103J3Q2NET001
    • Resis Ω @ 25°C 10000
    • Resis Tol ± % @25°C 5
    • R-T Curve G
    • Operating Temperature -40° to 125°C
    • Datasheet
    • Catalog # NSKR473J3V2FET001
    • Resis Ω @ 25°C 47000
    • Resis Tol ± % @25°C 5
    • R-T Curve J
    • Operating Temperature -40° to 125°C
    • Datasheet
    • Catalog # NSKR503J4C2NET001
    • Resis Ω @ 25°C 50000
    • Resis Tol ± % @25°C 5
    • R-T Curve L1
    • Operating Temperature -40° to 125°C
    • Datasheet