Automotive Qualified

AQ0502-02RTG

  • Electrical Characteristics
    • Catalog # AQ0502-02RTG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      5
    • ILeak
      (μA)
      50
    • ESD Contact
      (kV)
      22
    • ESD Air
      (kV)
      20
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.5
    • Clamp
      Voltage
      10.5V@1A
    • CI/OTYP
      (pF)
      1.0
    • Channels 2
    • Operating Temperature -40° to 150°C
    • Operating Voltage (V) 5
    • Package SOT523-3L
    • Datasheet
    • Check Stock Order Sample