Automotive Qualified

AQ24ETH-02HTG

  • Electrical Characteristics
    • Catalog # AQ24ETH-02HTG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      24
    • ILeak
      (μA)
      100
    • ESD Contact
      (kV)
      ±30
    • ESD Air
      (kV)
      ±30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      3
    • CI/OTYP
      (pF)
      1.6
    • Polarity Bidirectional
    • Channels 2
    • Operating Temperature -40° to 150°C
    • Operating Voltage (V) 24
    • Package SOT23-3L
    • Datasheet
    • Check Stock Order Sample