Automotive Qualified

AQ27COM-01

  • Electrical Characteristics
    • Catalog # AQ27COM-01FTG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      27
    • ILeak
      (μA)
      0.05
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      4A
    • Clamp
      Voltage
      50V@4A
    • CI/OTYP
      (pF)
      12.0
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      28
    • Operating Temperature -40° to 150°C
    • Package SOD323
    • Datasheet
    • Part Datasheet
    • Check Stock Order Sample