Automotive Qualified

AQxxC-01FTG

  • Electrical Characteristics
    • Catalog # AQ05C-01FTG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      5
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      ±30
    • ESD Air
      (kV)
      ±30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      30
    • Clamp
      Voltage
      10V@1A
    • CI/OTYP
      (pF)
      N/A
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      6
    • Package SOD323
    • Datasheet
    • Check Stock Order Sample
    • Catalog # AQ12C-01FTG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      12
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      ±30
    • ESD Air
      (kV)
      ±30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      17
    • Clamp
      Voltage
      18.5V@1A
    • CI/OTYP
      (pF)
      N/A
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      13.3
    • Package SOD323
    • Datasheet
    • Check Stock Order Sample
    • Catalog # AQ15C-01FTG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      15
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      ±30
    • ESD Air
      (kV)
      ±30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      12
    • Clamp
      Voltage
      24V@1A
    • CI/OTYP
      (pF)
      N/A
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      16.7
    • Package SOD323
    • Datasheet
    • Check Stock Order Sample
    • Catalog # AQ24C-01FTG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      24
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      ±30
    • ESD Air
      (kV)
      ±30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      7
    • Clamp
      Voltage
      36V@1A
    • CI/OTYP
      (pF)
      N/A
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      26.7
    • Package SOD323
    • Datasheet
    • Check Stock Order Sample
    • Catalog # AQ36C-01FTG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      36
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      ±30
    • ESD Air
      (kV)
      ±30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      5
    • Clamp
      Voltage
      52V@1A
    • CI/OTYP
      (pF)
      N/A
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      40
    • Package SOD323
    • Datasheet
    • Check Stock Order Sample