ChipSESD

SESD0201P1BN-0400-090

  • Electrical Characteristics
    • Catalog # SESD0201P1BN-0400-090
    • Reverse Standoff Voltage (V) 6
    • Leakage Current (uA) 1
    • Clamping Voltage 10
    • Typical Capacitance (pF) 4
    • Polarity Bidirectional
    • Sample Request Yes
    • Breakdown Voltage (MIN VBR@IT ) (V) 9
    • Replaced By Part Number SP1026-01UTG
    • Operating Temperature -40° to 125°C
    • Package uDFN0603