Discontinued TVS Diode Arrays

SP3014

  • Electrical Characteristics
    • Catalog # SP3014-02UTG
    • Obsolete: 2023 -05-19
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      5
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      15
    • ESD Air
      (kV)
      25
    • Lightning
      Immunity
      (8x20μs)
      (A)
      8
    • Clamp
      Voltage
      6.6V@1A
    • CI/OTYP
      (pF)
      1
    • Polarity Unidirectional
    • Channels 2
    • Package uDFN1610-6L
    • Datasheet
    • Order Sample