ESD Protection General Purpose

SDW05-01FTG

  • Electrical Characteristics
    • Catalog # SDW05-01FTG
    • AEC-Q101 Qualified No
    • Standoff
      Voltage
      (V)
      5
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      ±30
    • ESD Air
      (kV)
      ±30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      30
    • Clamp
      Voltage
      13V@30A
    • CI/OTYP
      (pF)
      230
    • Polarity Unidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      6
    • Operating Temperature -40° to 125°C
    • Package SOD323
    • Datasheet
    • SPICE Model
    • Check Stock Order Sample