ESD Protection General Purpose

SP0115-01UTG

  • Electrical Characteristics
    • Catalog # SP0115-01UTG
    • AEC-Q101 Qualified No
    • Standoff
      Voltage
      (V)
      1
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      +/-30
    • ESD Air
      (kV)
      +/-30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      12
    • Clamp
      Voltage
      3.2V@1A
    • CI/OTYP
      (pF)
      1
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      1,6
    • Operating Temperature -40° to 125°C
    • Operating Voltage (V) 1
    • Package 1.6x1.0mm DFN
    • Datasheet
    • Check Stock Order Sample