Lightning Surge Protection

SP2502L

  • Electrical Characteristics
    • Catalog # SP2502LBTG
    • Standoff
      Voltage
      (V)
      3.3
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      75
    • Clamp
      Voltage
      20V @ 75A
    • CI/OTYP
      (pF)
      5
    • Size SOIC-8
    • Polarity Bipolar
    • Channels 2
    • Check Stock Order Sample
  • Technical Resources
    • Product Selection Guide

      Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

    • ESD System Level Guide

      Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

    • Circuit Protection Technology Application Matrix

      Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

    • TVS Diode Array (SPA) Catalog

      Littelfuse Silicon Protection Array family of TVS Diode Arrays (SPA® Diodes) are designed to protect analog and digital signal lines...