SP3422

SP3422-04UTG

  • Electrical Characteristics
    • Catalog # SP3422-04UTG
    • Reverse Standoff Voltage (V) 5
    • Leakage Current (uA) 0.05
    • ESD, Contact Discharge (kV) -2
    • ESD, Air Discharge (kV) -2
    • Lightning Immunity (8x20us) 2
    • Clamping Voltage 13.5V@1A
    • Typical Capacitance (pF) 0.2
    • Polarity Bidirectional
    • Channels 4
    • Sample Request Yes
    • Breakdown Voltage (MIN VBR@IT ) (V) NA
    • Partner ECAD Models SP3422-04UTG
    • Package uDFN1006-5L