Ultra Low Capacitance

Enhanced ESD Diode Arrays Series

0.30pF, SOD-883

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.025

ESD Contact
(kV):

±22

Series Details

Enhanced ESD Discrete TVS Series

0.15pF TYP bidirectional, 0.30pF TYP unidirectional, 0201 and 0402 DFN

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.025

ESD Contact
(kV):

±22

Series Details

SC1004U-ULC-04UTG

Ultra Low Capacitance 4 channels Diode Arrays

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

7

ILeak
(μA):

50

Series Details

SC3530-01LTG

7V 0.3pF 22kV Unidirectional TVS diode in SOD523

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

7

ILeak
(μA):

1

Series Details

SP00R6

0.2pF 12kV 0.7V breakdown TVS Diode Array in 0201

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

0.3

ILeak
(μA):

100

Series Details

SP3118E-01WTG

18V 0.3pF Bidirectional TVS diode in WLCSP0201 package

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

18

ILeak
(μA):

0.05

Series Details

SP3130E-01WTG

28V 0.3pF Bidirectional TVS diode in WLCSP0201 package

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

28

ILeak
(μA):

0.05

Series Details

SP33R6

0.2pF 0.6V breakdown TVS Diode Array

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

0.3

ILeak
(μA):

1

Series Details

SP4337

0.18pF 15KV Bidirectional TVS

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

5

ILeak
(μA):

0.1

Series Details

SP4338-02WTG

5V, 0.18pF, 15kV, 2CH-Bidirectional TVS

Datasheet

AEC-Q101 Qualified:
No

Standoff
Voltage
(V):

5

ILeak
(μA):

0.1

Series Details

Ultra Low Capacitance Diode Arrays Series

0.20pF, 0402 DFN and SOD-883

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.025

ESD Contact
(kV):

±20

Series Details

Ultra Low Capacitance Discrete TVS Series

0.13pF Max Bidirectional and 0.25pF Max Unidirectional, 0402 and 0201 DFN

Datasheet

Standoff
Voltage
(V):

5

ILeak
(μA):

0.025

ESD Contact
(kV):

±20

Series Details