5KP

5KP75CA

  • Electrical Characteristics
    • Catalog # 5KP75CA
    • Reverse Standoff Voltage (VR) (Vso) 75
    • Watts (W) 5000
    • Peak Pulse Current (Ipp) 10x1000 (A) 42.1
    • Breakdown Voltage (MIN VBR@IT ) (V) 83.3
    • Breakdown Voltage (VBR@IT) (V) 92.1
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 121
    • Partner ECAD Models 5KP75CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package P600