5KP

5KP7.0C

  • Electrical Characteristics
    • Catalog # 5KP7.0C
    • Reverse Standoff Voltage (VR) (Vso) 7
    • Watts (W) 5000
    • Peak Pulse Current (Ipp) 10x1000 (A) 417
    • Breakdown Voltage (MIN VBR@IT ) (V) 7.371
    • Breakdown Voltage (VBR@IT) (V) 9.009
    • Ir @Vso( μA) 1000
    • On-State Current (IT) (mA) 50
    • Max Clamp Voltage (Vc) (V) 12.6
    • Partner ECAD Models 5KP7.0C
    • Replaced By Part Number 5KP7.0CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package P600