SAC

SAC7.0

  • Electrical Characteristics
    • Catalog # SAC7.0
    • Reverse Standoff Voltage (VR) (Vso) 7
    • Watts (W) 500
    • Peak Pulse Current (Ipp) 10x1000 (A) 38
    • Breakdown Voltage (MIN VBR@IT ) (V) 8.33
    • Ir @Vso( μA) 300
    • On-State Current (IT) (mA) 1
    • VC at IPP=5.0A 12.6
    • Partner ECAD Models SAC7.0
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package DO-15