1.5SMC

1.5SMC82

  • Electrical Characteristics
    • Catalog # 1.5SMC82
    • Reverse Standoff Voltage (VR) (Vso) 70.1
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 13.5
    • Breakdown Voltage (MIN VBR@IT ) (V) 73.8
    • Breakdown Voltage (VBR@IT) (V) 90.2
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 118.65
    • Uni / Bi-Directional Unidirectional
    • Replaced By Part Number 1.5SMC82A
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB