Surface Mount TVS Diodes

4.0SMDJ

  • Electrical Characteristics
    • Catalog # 4.0SMDJ10A
    • VR (Vso) 10
    • Watts (W) 4000
    • IPP 10x1000μs (A) 235.5
    • MIN VBR@IT
      (V)
      11.1
    • MAX VBR@IT
      (V)
      12.3
    • Vc (V) 17
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • IPP 8x20μs
      (A)
      1480
    • VC at IPP=5.0A 29
    • Uni / Bi Unidirectional
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB
    • Datasheet
    • Order Sample
    • Catalog # 4.0SMDJ11A
    • VR (Vso) 11
    • Watts (W) 4000
    • IPP 10x1000μs (A) 220
    • MIN VBR@IT
      (V)
      12.2
    • MAX VBR@IT
      (V)
      13.5
    • Vc (V) 18.2
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      2
    • IPP 8x20μs
      (A)
      1385
    • VC at IPP=5.0A 31
    • Uni / Bi Unidirectional
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB
    • Datasheet
    • Order Sample
    • Catalog # 4.0SMDJ12A
    • VR (Vso) 12
    • Watts (W) 4000
    • IPP 10x1000μs (A) 201.5
    • MIN VBR@IT
      (V)
      13.3
    • MAX VBR@IT
      (V)
      14.7
    • Vc (V) 19.9
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      2
    • IPP 8x20μs
      (A)
      1270
    • VC at IPP=5.0A 32
    • Uni / Bi Unidirectional
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB
    • Datasheet
    • Order Sample
    • Catalog # 4.0SMDJ13A
    • VR (Vso) 13
    • Watts (W) 4000
    • IPP 10x1000μs (A) 186.5
    • MIN VBR@IT
      (V)
      14.4
    • MAX VBR@IT
      (V)
      15.9
    • Vc (V) 21.5
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      2
    • IPP 8x20μs
      (A)
      1175
    • VC at IPP=5.0A 34
    • Uni / Bi Unidirectional
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB
    • Datasheet
    • Order Sample
    • Catalog # 4.0SMDJ14A
    • VR (Vso) 14
    • Watts (W) 4000
    • IPP 10x1000μs (A) 172.5
    • MIN VBR@IT
      (V)
      15.6
    • MAX VBR@IT
      (V)
      17.2
    • Vc (V) 23.2
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      2
    • IPP 8x20μs
      (A)
      1085
    • VC at IPP=5.0A 35
    • Uni / Bi Unidirectional
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB
    • Datasheet
    • Order Sample
    • Catalog # 4.0SMDJ15A
    • VR (Vso) 15
    • Watts (W) 4000
    • IPP 10x1000μs (A) 164
    • MIN VBR@IT
      (V)
      16.7
    • MAX VBR@IT
      (V)
      18.5
    • Vc (V) 24.4
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      2
    • IPP 8x20μs
      (A)
      1033
    • VC at IPP=5.0A 37
    • Uni / Bi Unidirectional
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB
    • Datasheet
    • Order Sample
    • Catalog # 4.0SMDJ18A
    • VR (Vso) 18
    • Watts (W) 4000
    • IPP 10x1000μs (A) 137
    • MIN VBR@IT
      (V)
      20
    • MAX VBR@IT
      (V)
      22.1
    • Vc (V) 29.2
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      2
    • IPP 8x20μs
      (A)
      860
    • VC at IPP=5.0A 42
    • Uni / Bi Unidirectional
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB
    • Datasheet
    • Order Sample
    • Catalog # 4.0SMDJ20A
    • VR (Vso) 20
    • Watts (W) 4000
    • IPP 10x1000μs (A) 123.5
    • MIN VBR@IT
      (V)
      22.2
    • MAX VBR@IT
      (V)
      24.5
    • Vc (V) 32.4
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      2
    • IPP 8x20μs
      (A)
      780
    • VC at IPP=5.0A 45
    • Uni / Bi Unidirectional
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB
    • Datasheet
    • Order Sample
    • Catalog # 4.0SMDJ24A
    • VR (Vso) 24
    • Watts (W) 4000
    • IPP 10x1000μs (A) 103
    • MIN VBR@IT
      (V)
      26.7
    • MAX VBR@IT
      (V)
      29.5
    • Vc (V) 38.9
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      2
    • IPP 8x20μs
      (A)
      650
    • VC at IPP=5.0A 51
    • Uni / Bi Unidirectional
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AB
    • Datasheet
    • Order Sample