SMAJ

SMAJ60C

  • Electrical Characteristics
    • Catalog # SMAJ60C
    • Reverse Standoff Voltage (VR) (Vso) 60
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 4.1
    • Breakdown Voltage (MIN VBR@IT ) (V) 63.18
    • Breakdown Voltage (VBR@IT) (V) 77.22
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 101.64
    • Replaced By Part Number SMAJ60CA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AC